??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1586.031 Stops
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.031 Stops
BESTNR
Ref. No.
1586.031
AUS
Version
Horizontal prism on both sides
L1
40 mm
L2
20 mm
L3
14.4 mm
B1
44 mm
H1
21.4 mm
H2
10.4 mm
G
Weight
450 g
Embedded user actions